??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
KBUN, KBUB, KBUU, KBUA, KBUW, KBUE, KBUS - Machined Sheet Metals - Bent
Bill of material
KBUNA1.6-A20-B20-H16-L15
Part No.
KBUNA1.6-A20-B20-H16-L15
Type Selection
KBUN, KBUB, KBUU, KBUA, KBUW, KBUE, KBUS
Material
Surface Treatment
Hole Machining Selection
T Selection
mm
A 1mm Increment
mm
Enter value for A
A 1mm Increment
mm
cm
inch
ft
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
H 1mm Increment
mm
Enter value for H
H 1mm Increment
mm
cm
inch
ft
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
X 0.1mm Increment
mm
Y 0.1mm Increment
mm
F 0.1mm Increment
mm
G 0.1mm Increment
mm
V 0.1mm Increment
mm
S 0.1mm Increment
mm
W 0.1mm Increment
mm
P 0.1mm Increment
mm
Hole Code Selection 1
Nominal Diameter 1
mm
Hole Code Selection 2
Nominal Diameter 2
mm
D 0.5mm Increment
mm
Drill Limit
OK
N (Clearance Through Hole) to Slotted Hole
Z 0.5mm Increment
mm
Previews
3D
Dimension
2D
Download CAD models