??
Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Misumi
Description
KBND, KBNDS - Pipe Supports -Vertical Pipe Ban-
Bill of material
KBND20A
Part No.
Type
KBND
Material
Surface Treatment
Trivalent Chromate
No.
D Pipe Outer Dia.
mm
(L)
mm
t
1.8 mm
W
25 mm
C
45 mm
P
20 mm
Previews
3D
Dimension
2D
Download CAD models