??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
KBLN, KBLB, KBLU, KBLA, KBLW, KBLE, KBLS - Machined Sheet Metals - Plate
Bill of material
KBLNA1.6-A15-B15
Part No.
KBLNA1.6-A15-B15
Type Selection
KBLN, KBLB, KBLU, KBLA, KBLW, KBLE, KBLS
Material
Surface Treatment
Hole Machining Selection
T Selection
mm
A 1mm Increment
mm
Enter value for A
A 1mm Increment
mm
cm
inch
ft
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
X 0.1mm Increment
mm
Y 0.1mm Increment
mm
F 0.1mm Increment
mm
G 0.1mm Increment
mm
V 0.1mm Increment
mm
S 0.1mm Increment
mm
W 0.1mm Increment
mm
Hole Code Selection 1
Nominal Diameter for Hole 1
mm
Hole Code Selection 2
Nominal Diameter for Hole 2
mm
D 0.5mm Increment
mm
Drill Limit
OK
N (Clearance Through Hole) to Slotted Hole
Z 0.5mm Increment
mm
Previews
3D
Dimension
2D
Download CAD models