??
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Misumi
Description
KBLDSW, KBLTDSB, KBLWSDSN, KBLWDSN, KBLWDST, PHBLDSB, PHBLBDSN, PHBLWDSN - Flat Belts - With Meandering Prevention Crosspiece - For Food Transfer
Bill of material
KBLWDSN50-0.5
Part Number
TYPE
Color
Belt Width W 10mm Increment
mm
Enter value for BW
Belt Width W 10mm Increment
mm
cm
inch
ft
Circum. Length 0.01m Increment
m
Thickness
mm
Min. Pulley Dia.
mm
Diameter of Drive Pulley 1mm Increment
mm
Enter value for DRIVEP
Diameter of Drive Pulley 1mm Increment
mm
cm
inch
ft
Diameter of Driven Pulley 1mm Increment
mm
Enter value for DRIVENP
Diameter of Driven Pulley 1mm Increment
mm
cm
inch
ft
C Inter-shaft Distance
mm
Note
Previews
3D
Dimension
2D
Download CAD models