??
Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 18
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
kbl02 - Connecting block for air pressure ?¡è T-shaped ?¡è End face without hole ?¡è Space fixed type
Bill of material
KBL02-3K-Q1-R2-S1
Code
KBL02
Types of
T-shape, end face, no hole, fixed pitch type
Side length
25X25
Material
A5052
Surface treatment
Natural anodizing
Atmospheric pressure
1MPa.app.10.2Kgf/cm*cm yixia
Number of side holes
Rc(PT)/M/NPT
Rc(PT)/M/NPT
Rc(PT)/M/NPT
P
30 mm
N
mm
Number of threaded holes
Website
Website link
Aperçus 3D
3D
Infos techniques
2D
Modèles CAO générés