??
Catalog navigation
Выбор CAD модели
Доступные продукты: 21
HELP_VARIABLE
Company
Misumi
Description
KB6_ _ _ZZ - Heat-Resistant Grease, Filled Ball Bearings
Bill of material
KB6903ZZ
Part No.
Material of Inner/Outer Ring
440C Stainless Steel
Hardness of Inner/Outer Ring
57~63HRC
Material of Shield
304 Stainless Steel
Material of Rolling Element
440C Stainless Steel
Material of Retainer
304 Stainless Steel
Operating Temperature
0 ~ +230 °C
Bearing No.
d
mm
D
mm
B
mm
r (min)
mm
Basic Load Rating Cr (Dynamic)
kN
Basic Load Rating Cor (Static)
kN
Allowable Revolution Frequency (Reference)
rpm
Relative Dimension Ds (min)
mm
Relative Dimension Ds (max)
mm
Relative Dimension dh (max)
mm
Relative Dimension R (max)
Mass (Reference)
g
Предварительные просмотры
3D
Измерение
2D
Загрузка CAD-моделей