??
Catalog navigation
CADモデル選択
選択可能な製品数: 8
HELP_VARIABLE
Company
KBK Antriebstechnik
Description
KB1 - Miniature Metal Bellows Coupling with Set Screws
Bill of material
KB1-10-21-3-3
Size
Torque
Nm
Length (±1)
mm
Outer Diameter
mm
Keyway (DIN 6885)
Bore (H7)
mm
Enter value for D1
Bore (H7)
mm
cm
inch
ft
Bore (H7)
mm
Enter value for D2
Bore (H7)
mm
cm
inch
ft
Thread Distance
mm
Hub Length
mm
Hub Diameter
mm
Piece
1
Screw (ISO 4762)
Tightening Torque
Nm
Mass
g
Moment of Inertia
g*cm^2
Torsional Spring Stiffness CT
Nm/rad
Radial Spring Stiffness
N/mm
Axial Spring Stiffness
N/mm
Misalignment radial max.
mm/m
Misalignment axial max.
mm
Misalignment angular max.
°
Speed max.
1500 1/min
Technical Data Sheet
Product Information
Operating / Installation Instruction
Product Information
プレビュー
3D
情報
2D
ダウンロード(CADデータ)