??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
kar31_32 - Connecting blocks for pneumatic applications - Cross shaped end face without holes, double diameter spacing fixed type
Bill of material
KAR31-1K-Q1-B1
Code
Type
Cross shaped end face without holes, double diameter
Side length
30x40
National standard material
LF2
Equivalent material
A5052
surface treatment
Atmospheric pressure
1MPa(≈10Kgf/cm^2)below
Number of side holes
Rc(PT)/Mselect
Rc(PT)/Mselect
L
35
N
0
Spacing P
25
F
22
num1
4
Web Links
Website Link
Previews
3D
Dimension
2D
Download CAD models