??
Catalog navigation
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
Ipf Electronic
Description
capacitive
Bill of material
FK920400
IDNR
Short Description
Long Description
Filling level and level sensors operate according to different measuring principles. The selection of the sensor depends on the medium to be detected and the ambient conditions. The material flow in a vibratory bowl can be excellently queried with inductive filling level sensors whose pendulum is moved by the material in the pot. The detection of liquid or solid media is, for instance, possible with capacitive filling level sensor technology. These work according to the principle of the condensator, the medium changes the dielectricity between two electrodes. The resulting change is converted into a digital output signal. A further alternative for the detection of filling levels of conductive media is provided by conductive filling level relays. The resistance between reference and measuring electrode is determined. If a set threshold is exceeded, a relay output switches.
Product ID of the Manufacturer
Delivery Time
Display
LED display
Version
Type of analog output
Type of switching function
Type of electrical connection
Type of process connection
Type of switching output
Design
Setting procedure
Short-circuit protection
Physical measurement principle
capacitive
Degree of protection (IP)
IP67
Reverse polarity protection
Housing material
Material of cable sheath
Sensing element material
Output functions
Switching point
Number of probes
Thread dimension
Number of cores
Number of contacts as change-over contact
Wire cross section
Number of contacts as normally open contact
Number of normally closed contacts
Pressure resistance
Thread pitch
Rated switching current
Probe diameter
Sensor diameter
Thread length
Length
Cable length
No-load current
Min. current load
Line diameter
Number of pins
Probe length
Sensor length
Operating voltage (AC 50Hz)
Switching frequency
Voltage drop
Operating voltage (DC)
Medium temperature
Ambient temperature
Last update
11/02/2023
Article view
Article view
Product data sheet
Product data sheet
Previews
3D
Dimension
2D
Download CAD models