??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FATH
Description
KANBAN Clip Document Holder 70 x 30 - 2.8" x 1.2"
Bill of material
02012ASA
Part #
02012ASA
Color
Transparent
Weight
5.0 g
Customs Tariff Number
39269097
ID #
148362
Certificate
Certificate
Certificate
Certificate
Previews
Download CAD models
No generation actions are associated with this part