??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
kaf11 - Connection block for air pressure ?¡è L shape ?¡è End face does not penetrate ?¡è Screw diameter selection type
Bill of material
KAF11-2K-Q1-R1-G1
Code
KAF11
Type
L-shaped ?¡è end face does not penetrate ?¡è screw diameter selection type
Side Length
30X40
Material
A5052
Normal Pressure
1Mpa¡Ö10.2Kgf/cm2 The Following
Number Of Side Holes
Rc(PT)/M
mm
Rc(PT)/M
mm
Rc(PT)/M
mm
P
30 mm
N
mm
Total Number Of Tapped Holes
L
mm
A
30 mm
B
40 mm
E
20 mm
F
20 mm
X
7.5 mm
Y
7 mm
d
5.5 mm
D
9.5 mm
h
5.5 mm
Website
Website Link
Previews
3D
Dimension
2D
Download CAD models