??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
KACA, KACA_H, KACBA, KACBA_H, KPYA, KPYA_H, KPYBA, KPYBA_H, KPCT, KPCT_H - Resin Cover Plates - Shape Selectable Type/Acrylic, PET
Bill of material
KACAA-100-100-3-S10-E10
Part No.
KACAA-100-100-3-S10-E10
Type Selection
KACA, KACBA, KPYA, KPYBA, KPCT
Material
Grade
Standard
Color
Light Transmission
93%
Ambient Operating Temperature (deg Celsius)
-30~80
Shape Selection
Type Selection
Nominal
A 1mm Increment
mm
Enter value for A
A 1mm Increment
mm
cm
inch
ft
A Tolerance
+/-1
B 1mm Increment
mm
B Tolerance
+/-1
T Selection
mm
T Tolerance
+/-0.5
S 1mm Increment
mm
Enter value for S
S 1mm Increment
mm
cm
inch
ft
E 1mm Increment
mm
Enter value for E
E 1mm Increment
mm
cm
inch
ft
X 1mm Increment
mm
Y 1mm Increment
mm
Bolt Nominal Dia. Selection
mm
F 0.5mm Increment
mm
G 0.5mm Increment
mm
d
0.0 mm
Previews
3D
Dimension
2D
Download CAD models