??
Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 3
HELP_VARIABLE
Company
CMINDTEK
Description
KA4620 Low duty telescopic slide - Low duty telescopic slide
Bill of material
KA4620-400
Order number
Product name
Item No.
Working state
mm
Slide Length
mm
Slide Travel
mm
Section width
19.2 mm
Section height
53 mm
A
57 mm
B
mm
C
mm
D
mm
E
mm
Rated load
90 kg
Info TEXT
PDF Catalog
Aperçus 3D
3D
2D
Modèles CAO générés