??
Catalog navigation
CAD模型选择
可提供的产品: 3
HELP_VARIABLE
Company
WISKA
Description
KA BIO - Abzweigkasten KA BIO
Bill of material
10112781
Product picture
WISKA Order-No.
WISKA Type
RAL colour
RAL 7035
Cable diameter
7.0 - 12.0 mm
LxBxH
mm
material
case and cover: Bio-plastic
Protection class to EN 60529
IP55
Equipment
Remarks 1
Mounting: with cable ties, 2 external mounting feet
Glow wire test
750°C
Temperature range
-30°C to 60°C °C
temperatures during install
-5°C to 60°C °C
Voltage
400 V
Rated cross section
mm²
Packing unit
10 VPE
Website
HTML
预览
3D
2D
下载CAD模型