??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
K4-H EK
Bill of material
98000501
MD01
VAR__MANUID_
98000501
Short Description
K4-H EK
Long Description
Universal mounting enclosure, for installing LV/HV/LED luminaires and loudspeakers, prepared to take the WK terminal blocks 2.5 – 25 mm², suitable to take a 40-pole telephone terminal strip, as a telephone continuity box acc. to DIN 47614-615 or as a small distribution board in combination with the UP 015 (1-row, 15 distribution units), protection class IP30, rated insulation voltage: 400V AC, Halogen free, without Fermacell®plasterboard, lamp output max. 50W/LED 40W, for Spelsberg HM-UNI (97929901), magnet and nail installation, membrane for perforation, sealing range M16 - M50, support spar compatible<br /><strong>Dimensions: </strong>311 x 202 x 158 mm
International product number
4013902932344
Product number of the Manufacturer
98000501
Manufacturer Name
Spelsberg
Manufacturer Type Description
K4-H EK
EFUK0019
false
EF000003
EV006123
EF000007
EV000154
EF000008
311
EF000010
EV000154
EF000025
true
EF000051
EV000220
EF000139
EV006034
EF000551
-
EF000557
EV000494
EF000767
EV000154
EF001131
-
EF001229
false
EF001438
202
EF001454
false
EF001613
EV000494
EF002169
EV000139
EF003593
32
EF004508
EV000766
EF004586
EV007115
EF004702
-
EF004902
false
EF004969
-
EF005032
false
EF005066
false
EF005430
true
EF005457
158
EF005466
1.000
EF005474
EV006410
EF005496
EV007006
EF005604
false
EF005657
true
EF006205
EV000494
EF007889
false
EF007973
false
EF008016
0
EF008076
EV000494
EF009204
false
EF009206
false
EF009207
false
EF009208
false
EF009209
false
EF009210
0
EF009212
EV009654
EF009763
false
EF011401
false
EF011959
-
EF015116
-
EF017002
0
EF017003
0
Minimum Order Quantity
1
WEIGHT
0.757
LENGTH
202
WIDTH
311
DEPTH
158
CUSTOMS_TARIFF_NUMBER1
39269097
CUSTOMS_TARIFF_COUNTRIES1
Country of origin
DE
MD04
MD04
Previews
3D
Dimension
2D
Download CAD models