??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 6
HELP_VARIABLE
Company
Jacob
Description
K348-1xxx-zz - PERFECT AirVent
Bill of material
K348-1016-00
Article No.
Connecting thread
mm
Clamping range
mm
Thread length
8 mm
Wrench size
mm
Wrench size
mm
Across corners
mm
Height
mm
Installation torque
Nm
Unit weight
g
Material Body
PA6 V-0
Color
Material Membrane
PTFE
Material sealing ring
CR/NBR
Material gasket
CR
Packaging Unit
5 PCS
Airflow l/h ΔP=0,07
57
Water entry pressure
0.2 bar
Protection grade
IP66
Protection grade
IP68 (0.2 bar / 30min)
Protection grade
IP69
Temperature range static
-40 °C
Temperature range
-20 °C
Temperature range
100 °C
Test standard EN 62444
CE
Test standard BS 62444
UKCA
Previews
3D
Wymiar
2D
Pobierz modele CAD