??
Catalog navigation
CAD模型选择
可提供的产品: 3
HELP_VARIABLE
Company
Jacob
Description
K345-1xxx-zz - PERFECT metric with slotted sealing ring
Bill of material
K345-1025-01
Article No.
Connecting thread
M25x1.5 mm
Clamping range
3 - 8 mm
Thread length
8 mm
Width Across Flats 1
29 mm
Width Across Flats 2
29 mm
Across corners
32 mm
Height
43 mm
Unit weight
16.6 g
Material body
PA6 V-2
Color
Material Sealing Elements
NBR/SBR
Packaging Unit
50 PCS
Protection grade
IP65 EN 60529
Temperature range static
-40 °C
Temperature range
-20 °C
Temperature range
70 °C
Test standard EN 62444
CE
Test standard BS 62444
UKCA
预览
3D
尺寸标注
2D
下载CAD模型