??
Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
Jacob
Description
K344-1xxx-zz - PERFECT Fix reduced
Bill of material
K344-1020-02
Article No.
Size
mm
Hole
mm
Thickness
mm
Clamping range
mm
Wrench size
mm
Wrench size
mm
Across corners
mm
Height
mm
Installation torque
Nm
Unit weight
g
Material body
PA6 V-2
Fastening nut material
PA6 GF30
Color
Material sealing ring outer
CR/NBR
Material sealing ring inner
TPE/TPS
Shaped sealing ring material
NBR/PTFE
Packaging Unit
PCS
Protection grade
IP68 (5 bar / 30 min)
Temperature range
-20 °C
Temperature range
100 °C
Test standard EN 62444
CE
Test standard BS 62444
UKCA
Previews
3D
Dimension
2D
Download CAD models