Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K2241.25121
KIPP
CLAMPING TECHNOLOGY
Workholding technology
Rest and stop elements
Powered by
CAD모델 선택
{kipp/werkstueck_spannsysteme/werkstueck_spannsysteme/auflageelmente_anschlagelemente/07115-10.prj},{NB=K2241.25121},{BESTKIPP=K2241.25121},{MATERIAL=Stahl},{FORM=A},{AUSF1=geriffelt},{RIFF=fein},{B=25},{D=14.5},{D1=11.0},{H=12},{H1=6.60},{FS=M10},{X=3,2x45°},{GEW=0.0450},{BS=Infotext},{ROHS=Yes},{ZTN=84662020},{EAN=4059245980628},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM,},{FARBEX=Stahl brüniert},{XA=3.200},{XB=12.800},{XC=9.000},{XD=6.400},{XE=5.000},{XF=3.200},{XG=45.000}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 22
HELP_VARIABLE
Company
KIPP
Description
K2241 - Grippers, tool steel, rectangular with counterbore
Bill of material
K2241.25121
Order No.
K2241.25121
K2241.25121
Material
steel
Form
A
A
version
geriffelt
geriffelt
Diameter
fein
mm
Length
25
25
mm
height
14.5
14.5
mm
width
11.0
11.0
mm
depth
12
12
mm
Length
6.60
6.60
mm
für Schruaben
M10
M10
mm
thread
3,2x45°
3,2x45°
mm
Approx. weight
0.0450
0.0450
kg
Description
정보
Infotext
RoHS
Yes
Customs tariff number
84662020
EAN-Nr. Kipp
4059245980628
4059245980628
End of life
31.12.2099
Standard delivery time
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성