??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
KIPP
Description
K2142 - Guide rails, plastic, for roller tracks, steel
Bill of material
K2142.2030X2000
Bestellnummer
Material
Kunststoff
Abstand
mm
Abstand
mm
Länge
2000 mm
elektrostatisch entladend
Gewicht ca.
1.0000 kg
Beschreibung
Information
Infotext
RoHS
Yes
Zolltarifnummer
39162000
EAN-Nr. Kipp
End of life
31.12.2099
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Previews
3D
Dimension
2D
Download CAD models