??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
KIPP USA
Description
K2104 - Stainless steel pins for hinge halves
Bill of material
K2104.06501
Order No.
K2104.06501
Material
stainless steel
Diameter
6 mm
Diameter
10 mm
Diameter
50 mm
Diameter
1 mm
Approx. weight
0.0120 kg
Description
Información
Infotext
RoHS
Yes
Customs tariff number USA
73182900
EAN-Nr. Kipp
4059245860135
End of life
31.12.2099
Standard delivery time
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Previews
3D
Dimensión
2D
Descarga de modelos CAD