??
Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
KIPP USA
Description
K2092 - Teleskopschienen Edelstahl für Seitenmontage, Überauszug, Tragkraft bis 90 kg
Bill of material
K2092.0450
Bestellnummer
Material
Edelstahl
Abstand
mm
Enter value for BX
Abstand
mm
cm
inch
ft
Hub
mm
Enter value for S
Hub
mm
cm
inch
ft
Abstand
26 mm
Abstand
mm
Abstand
mm
Abstand
mm
Abstand
mm
Abstand
mm
Abstand
mm
Breite
19.1 mm
Höhe
53 mm
Länge
mm
Tragkraft pro Paar in kg
90 kg
Gewicht ca.
kg
Montage
Montage seitlich
Produkttyp
Standard
Verpackungsart
1 Stück = 1 Paar
Technische Hinweise
Technische Hinweise
Beschreibung
Information
Infotext
RoHS
Yes
Zolltarifnummer USA
83024230
EAN-Nr. Kipp
End of life
31.12.2099
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Previews
3D
Dimension
2D
Download CAD models