Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K2085.30
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Joints
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/gelenke/27627-02.prj},{NB=K2085.300},{D=30},{D2=34.800},{A=110},{B=70},{H=37},{H1=25.00},{K=50.800},{L=66},{L1=145},{L2=0},{W=17},{TZD=64.00},{TZS=88.00},{GEW=2.5000},{EAN=4059245857517},{ST=2.000},{NDM=30.0},{XA=28.4},{XB=3.000},{XC=3.000},{BESTKIPP=K2085.30},{MATERIAL=Vergütungsstahl},{AUSF=Rechtsgewinde},{D1=M30x2,0},{BS=Infotext},{ROHS=Yes},{ZTN=84833080},{XROT=0,[-$W.:$W.]},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{EOL=31.12.2099},{ROT=0.000}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 24
HELP_VARIABLE
Company
KIPP
Description
K2085 - Gelenkköpfe mit Gleitlagerung Außengewinde, Stahl, DIN ISO 12240-1 nachschmierbar
Bill of material
K2085.30
Order No.
K2085.30
K2085.30
Rotation
mm
값 입력 ROT
Rotation
mm
cm
inch
ft
확인
Material
Vergütungsstahl
Vergütungsstahl
Version
Rechtsgewinde
Rechtsgewinde
Diameter
30
30
mm
thread
M30x2,0
M30x2,0
mm
Diameter
34.800
34.800
mm
distance
110
110
mm
width
70
70
mm
height
37
37
mm
height
25.00
25.00
mm
Kugel
50.800
50.800
mm
Length
66
66
mm
Length
145
145
mm
Length
0
mm
Winkel a
17
17
°
Dynamic load rating
64.00
64.00
kN
Static load rating
88.00
88.00
kN
Approx. weight
2.5000
2.5000
kg
Description
정보
Infotext
RoHS
Yes
Customs tariff number
84833080
EAN-Nr. Kipp
4059245857517
4059245857517
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성