카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K2083.30
KIPP USA
Joints
Powered by
CAD모델 선택
{kipp_usa/joints/27631-01.prj},{NB=K2083.300},{BESTKIPPUSA=K2083.30},{MATERIAL=Vergütugsstahl},{ROT=0.0},{AUSF=Rechtsgewinde},{D=30},{D1=M30x2,0},{A=110},{B=73},{H=22},{H1=19.0},{K=40.7},{L=65},{L1=37},{L2=146.5},{W=6},{TZD=66.50},{TZS=110.00},{GEW=0.8900},{BS=Infotext},{ROHS=Yes},{ZTNUSA=84833080},{EAN=4059245857111},{XROT=0,[-$W.:$W.]},{ST=2.0000},{NDM=30.0},{XA=28.4},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 16
HELP_VARIABLE
Company
KIPP USA
Description
K2083 - Rod ends with plain bearing, external thread, narrow head, DIN ISO 12240-1 maintenance-free
Bill of material
K2083.30
Order No.
K2083.30
K2083.30
Material
Vergütugsstahl
Vergütugsstahl
Rotation
mm
값 입력 ROT
Rotation
mm
cm
inch
ft
확인
Version
Rechtsgewinde
Rechtsgewinde
Diameter
30
30
mm
thread
M30x2,0
M30x2,0
mm
distance
110
110
mm
width
73
73
mm
height
22
22
mm
height
19.0
19.0
mm
Kugel
40.7
40.7
mm
Length
65
65
mm
Length
37
37
mm
Length
146.5
146.5
mm
Winkel a
6
6
°
Dynamic load rating
66.50
66.50
kN
Static load rating
110.00
110.00
kN
Approx. weight
0.8900
0.8900
kg
Description
Infotext
RoHS
Yes
Customs tariff number USA
84833080
EAN-Nr. Kipp
4059245857111
4059245857111
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성