Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K2082.30
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Joints
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/gelenke/27630-01.prj},{NB=K2082.300},{BESTKIPP=K2082.30},{AUSF=Rechtsgewinde},{ROT=0},{MATERIAL=Edelstahl},{D=30},{D1=M30x2,0},{D2=40.0},{D3=50},{A=110},{B=70},{B1=15.0},{H=37},{H1=25.00},{K=50.800},{L=51},{L1=145},{SW=41},{W=17},{TZD=88.0},{TZS=114.00},{GEW=1.1300},{BS=Infotext},{ROHS=Yes},{ZTN=84833080},{EAN=4059245856367},{ST=2.00},{XROT=0,[-$W.:$W.]},{NDM=30.0},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{XA=35},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 26
HELP_VARIABLE
Company
KIPP
Description
K2082 - Gelenkköpfe mit Gleitlagerung Innengewinde, Edelstahl, DIN ISO 12240-1 wartungsfrei
Bill of material
K2082.30
Order No.
K2082.30
K2082.30
version
right-hand thread
right-hand thread
Rotation
mm
값 입력 ROT
Rotation
mm
cm
inch
ft
확인
Material
stainless steel
diameter
30
30
mm
thread
M30x2,0
M30x2,0
mm
diameter
40.0
40.0
mm
diameter
50
50
mm
distance
110
110
mm
width
70
70
mm
width
15.0
15.0
mm
height
37
37
mm
height
25.00
25.00
mm
ball
50.800
50.800
mm
Length
51
51
mm
Length
145
145
mm
width across flats
41
41
mm
angle a
17
17
°
basic dynamic load rating
88.0
88.0
kN
basic static load rating
114.00
114.00
kN
Approx. weight
1.1300
1.1300
kg
Description
정보
Infotext
RoHS
Yes
Customs tariff number
84833080
EAN-Nr. Kipp
4059245856367
4059245856367
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성