카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K2080.40
KIPP USA
Joints
Powered by
CAD모델 선택
{kipp_usa/joints/27628-01.prj},{NB=K2080.400},{BESTKIPPUSA=K2080.40},{MATERIAL=Vergütungsstahl},{AUSF=Rechtsgewinde},{ROT=0},{D=40},{D1=M42x2,0},{D2=53.0},{D3=65},{A=142},{B=91},{B1=19.0},{H=49},{H1=33.00},{K=66.670},{L=60},{L1=187.5},{SW=55},{W=16},{TZD=125.0},{TZS=171.00},{GEW=2.5000},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{EAN=4059245856886},{XROT=0,[-$W.:$W.]},{NDM=42.0},{ST=2.00},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{XA=45},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 30
HELP_VARIABLE
Company
KIPP USA
Description
K2080 - Rod ends with plain bearing, internal thread, steel, DIN ISO 12240-1 maintenance-free
Bill of material
K2080.40
Order No.
K2080.40
K2080.40
Material
Vergütungsstahl
Vergütungsstahl
Version
Rechtsgewinde
Rechtsgewinde
Rotation
mm
값 입력 ROT
Rotation
mm
cm
inch
ft
확인
Diameter
40
40
mm
thread
M42x2,0
M42x2,0
mm
Diameter
53.0
53.0
mm
Diameter
65
65
mm
distance
142
142
mm
width
91
91
mm
width
19.0
19.0
mm
height
49
49
mm
height
33.00
33.00
mm
Kugel
66.670
66.670
mm
Length
60
60
mm
Length
187.5
187.5
mm
Key-wide
55
55
mm
Winkel a
16
16
°
Dynamic load rating
125.0
125.0
kN
Static load rating
171.00
171.00
kN
Approx. weight
2.5000
2.5000
kg
Description
정보
Infotext
RoHS
Yes
Customs tariff number USA
EAN-Nr. Kipp
4059245856886
4059245856886
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성