??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KIPP USA
Description
K2057 - Aluminium profiles D50 type I, tube
Bill of material
K2057.50X1000
Order No.
K2057.50X1000
Profile
50
diameter
50 mm
Length
1000 mm
Ix cm4
8.16 cm4
Iy cm4
8.16 cm4
Wx cm³
3.26 cm³
Wy cm³
3.26 cm³
Approx. weight
0.6651 kg
Description
Information
Infotext
RoHS
Yes
Zolltarifnummer USA
EAN-Nr. Kipp
4059245831531
End of life
31.12.2099
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Previews
3D
Dimension
2D
Download CAD models