??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KIPP USA
Description
K2056 - Bearing flange for feed roller
Bill of material
K2056.5008
Order No.
K2056.5008
distance
mm
Enter value for X
distance
mm
cm
inch
ft
Type
I
slot width
8 mm
diameter
50 mm
F max. N
1000 N
X min.
160 mm
X max
800 mm
Approx. weight
0.1256 kg
Technical Information
Description
Information
Infotext
RoHS
Yes
Zolltarifnummer USA
EAN-Nr. Kipp
4059245831524
End of life
31.12.2099
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Previews
3D
Dimension
2D
Download CAD models