Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K2035.0045152031
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Swivel feet
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/stellfuesse/27799-15_asmtab.prj},{NB=K2035.0045152031},{BESTKIPP=K2035.0045152031},{AUSF=für Rundrohre },{FORM=A},{FORM1=rund},{A=0},{B=0},{D=45},{D1=M30},{D2=25},{H=5},{H1=5},{H2=3},{L=29.3},{L1=31},{SW=41},{BELASTUNG=3},{PASS=Ø45X1,5-2},{GEW=0.0310},{BS=Infotext},{ROHS=Yes},{ZTN=39235000},{EAN=4059245823116},{FILTER=KIPP,NORELEM,KIPP_USA},{NDM=22.000},{XA=1.000},{PPATH=27799-15_schb.prj},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 33
HELP_VARIABLE
Company
KIPP
Description
K2035 - Adjustment plugs, plastic with felt glide surface for round and square tubes
Bill of material
K2035.0045152031
Order No.
K2035.0045152031
K2035.0045152031
Version
round
round
Form
A
A
Form
rund
rund
Length
0
0
mm
Length
0
0
mm
diameter
45
45
mm
thread
M30
M30
diameter
25
mm
Height
5
mm
Height
5
mm
Height
3
mm
Length
29.3
29.3
mm
Length
31
31
mm
Width across flats
41
41
mm
load capacity max.
3
3
kN
suitable for tubes
Ø45X1,5-2
Ø45X1,5-2
Approx. weight
0.0310
0.0310
kg
Description
정보
Infotext
RoHS
Yes
Customs tariff number
39235000
EAN-Nr. Kipp
4059245823116
4059245823116
End of life
31.12.2099
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성