??
Catalog navigation
CAD model selection
Selectable products: 36
HELP_VARIABLE
Company
KIPP USA
Description
K2032 - Gewindestopfen Kunststoff für Rundrohre
Bill of material
K2032.0035101520
Order No.
diameter
mm
thread
height
5 mm
Length
mm
Length
mm
load capacity max.
2 kN
suitable for tubes
Approx. weight
kg
Description
Information
Infotext
RoHS
Yes
Customs tariff number USA
EAN-Nr. Kipp
End of life
31.12.2099
Standard delivery time
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Previews
3D
Dimension
2D
Download CAD models