??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
KIPP
Description
K2011 - Snap locks, plastic with recessed grip, snap-in
Bill of material
K2011.11326340
Order No.
Material
Plastic
Form
Form-Type
width
34 mm
width
30.2 mm
width
17 mm
height
24.6 mm
Total holding area
6.7 mm
height
2 mm
height
30.5 mm
Length
61 mm
Length
67.4 mm
distance
6.7 mm
distance
12.5 mm
distance
49 mm
R
max. 0,25
Door thickness
mm
Temperature range
-40 bis 60 °
Approx. weight
kg
Description
Information
Infotext
RoHS
Yes
Customs tariff number
EAN-Nr. Kipp
Previews
3D
Dimension
2D
Download CAD models