??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KIPP
Description
K2005 - Slide rails Ø30 type I
Bill of material
K2005.302
Order No.
K2005.302
Profile
Ø 30 mm
Length
2000 mm
ESD electrostatic discharging
yes
Approx. weight
0.1500 kg
Description
Information
Infotext
RoHS
Yes
Customs tariff number
39269099
EAN-Nr. Kipp
4059245809677
Previews
3D
Dimension
2D
Download CAD models