??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KIPP
Description
K1986 - Butt connector 90° Ø30 type I with rotation lock
Bill of material
K1986.30125
Bestellnummer
K1986.30125
Profil
Ø 30 mm
ESD elektrostatisch entladend
ja
Passende Abdeckkappe
K1990.301
Gewicht ca.
0.2180 kg
Beschreibung
Information
Infotext
RoHS
Yes
Zolltarifnummer
76169951
EAN-Nr. Kipp
4059245809417
Previews
3D
Dimension
2D
Download CAD models