??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KIPP
Description
K1985 - Angle strut 90° Ø30 type I
Bill of material
K1985.30
Bestellnummer
K1985.30
Profil
Ø 30 mm
ESD elektrostatisch entladend
ja
Passende Abdeckkappe
K1990.302
Gewicht ca.
0.2020 kg
Beschreibung
Information
Infotext
RoHS
Yes
Zolltarifnummer
76169951
EAN-Nr. Kipp
4059245809400
Previews
3D
Dimension
2D
Download CAD models