??
Catalog navigation
Селекция на CAD модел
Налични продукти: 2
HELP_VARIABLE
Company
KIPP
Description
K1984 - Connector 45° Ø30 type I with rotation lock
Bill of material
K1984.301
Order No.
K1984.301
Profile
Ø 30 mm
ESD electrostatic discharging
yes
Matching end cap
Approx. weight
0.1020 kg
Description
Информация
Infotext
RoHS
Yes
Customs tariff number
76169951
EAN-Nr. Kipp
4059245809394
Previews
3D
Размер
2D
Сваляне на CAD модели