??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KIPP
Description
K1978 - Profile tube, aluminium Ø30 heavy duty type I
Bill of material
K1978.00300X1000
Order No.
K1978.00300X1000
Matière
Aluminium
Profile
Ø 30 mm
Length
mm
Enter value for L
Length
mm
cm
inch
ft
L max.
6060 mm
Ix
3.06 cm4
Iy
3.06 cm4
Wx
2.04 cm³
Wy
2.04 cm³
Moment of inertia torsion cm⁴
5 cm⁴
Profile surface
4.67 cm²
Approx. weight
1.200 kg
Description
Information
Infotext
RoHS
Yes
Zolltarif-Nr.
84662080
EAN
End of life
31.12.2099
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Previews
3D
Dimension
2D
Download CAD models