??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
KIPP USA
Description
K1976 - Round tube, aluminium Ø30 type I
Bill of material
K1976.00300X1000
Order No.
K1976.00300X1000
Material
Aluminium
Profile
Ø 30 mm
Length
mm
输入参数值: L
Length
mm
cm
inch
ft
L max.
6060 mm
Ix
1.29 cm4
Iy
1.29 cm4
Wx
0.86 cm³
Wy
0.86 cm³
Moment of inertia torsion cm⁴
2.44 cm⁴
Profile surface
1.26 cm²
Approx. weight
0.340 kg
Description
信息
Infotext
RoHS
Yes
Zolltarif-Nr. USA
EAN
End of life
31.12.2099
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
预览
3D
尺寸标注
2D
下载CAD模型