??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
KIPP USA
Description
K1959 - Magnetic sensors, passive sensors, miniature design
Bill of material
K1959.01000
Order No.
Length
mm
Length
26.7 mm
width
15 mm
Approx. weight
kg
Description
Information
Infotext
RoHS
Yes
Zolltarifnummer USA
EAN-Nr. Kipp
End of life
31.12.2099
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Previews
3D
Dimension
2D
Download CAD models