??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
KIPP USA
Description
K1930 - Handwheels for position indicators
Bill of material
K1930.801201
Order No.
size
80 mm
diameter
mm
diameter
87 mm
diameter
85.2 mm
diameter
95 mm
D5 predrilled
6.8 mm
diameter
40 mm
thread
mm
Length
mm
distance
mm
distance
23 mm
distance
30 mm
suitable to
position indicator size 80 mm
Approx. weight
kg
Description
Information
Infotext
RoHS
Yes
Zolltarifnummer USA
EAN-Nr. Kipp
End of life
31.12.2099
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Previews
3D
Dimension
2D
Download CAD models