??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KIPP
Description
K1905 - Position indicator, quasi-absolute, mains-independent, indicator accuracy 10 µm, small design
Bill of material
K1905.01
Order No.
K1905.01
Article description
Position indicator
Length
76 mm
width
40 mm
Approx. weight
0.0504 kg
Description
Information
Infotext
RoHS
Yes
Customs tariff number
90319091
EAN-Nr. Kipp
4059245703425
End of life
31.12.2099
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Previews
3D
Dimension
2D
Download CAD models