카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K1858.251104
KIPP USA
Clamping devices
Powered by
CAD모델 선택
{kipp_usa/clamping_devices/04624-40_asmtab.prj},{NB=K1858.251104GESCHLOSSEN},{DK=25},{L=72},{L1=56},{L2=24},{L4=44},{L5=24.0},{L6=63.5},{L7=44.0},{L8=10.0},{L9=56},{B=80},{B1=56},{B2=8.0},{B3=56},{H=156},{H1=50.0},{H2=54.0},{H3=19.0},{H4=22.0},{D=50},{C=65},{GEW=2.2400},{EAN=4059245655953},{TYP=1.0},{CX1=26.790},{ROT1=41.850},{BESTKIPPUSA=K1858.251104},{ANSCHLUSS=Gewindeanschluss},{FORM=A},{L3=25},{L10=-},{B4=-},{H5=-},{H6=-},{H7=-},{D1=50,5},{D2=-},{G=M08X22},{G1=G1/4},{SPANNKRAFT=3.9},{SPANNKRAFT1=},{SPANNKRAFT2=13.8},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{FILTER=KIPP,KIPP_USA,},{IMPERIAL=MM},{PPATH=04624-40_schb.prj},{EOL=31.12.2099},{POS=GESCHLOSSEN}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 9
HELP_VARIABLE
Company
KIPP USA
Description
K1858 - Link clamp, hydraulic double-acting
Bill of material
K1858.251104
Order No.
K1858.251104
K1858.251104
Connection
screw connection
screw connection
Form
A
A
Piston Ø
25
25
Position
Haltearm geschlossen
Haltearm offen
Haltearm geschlossen
Haltearm offen
Length
72
72
Length
56
56
Length
24
24
Length
25
25
Length
44
44
Length
24.0
24.0
Length
63.5
63.5
Length
44.0
44.0
Length
10.0
10.0
Length
56
56
Length
-
-
width
80
80
mm
width
56
56
mm
width
8.0
8.0
mm
width
56
56
mm
width
-
-
mm
height
156
156
mm
height
50.0
50.0
mm
height
54.0
54.0
mm
height
19.0
19.0
mm
height
22.0
22.0
mm
height
-
-
mm
height
-
-
mm
height
-
-
mm
diameter
50
50
diameter
50,5
50,5
diameter
-
-
thread
M08X22
M08X22
mm
thread
G1/4
G1/4
mm
opening angle of holding arm
65
65
°
Clamping force
3.9
3.9
KN
Clamping force
KN
Clamping force
13.8
13.8
KN
Approx. weight
2.2400
2.2400
kg
Description
정보
Infotext
RoHS
Yes
Customs tariff number USA
EAN-Nr. Kipp
4059245655953
4059245655953
inch/mm
MM
End of life
31.12.2099
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성