카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K1851.1112356055
KIPP USA
Latches
Snap locks
Powered by
CAD모델 선택
{kipp_usa/spannverschluesse/snap_locks/k1851_asmtab.prj},{NB=K1851.1112356055012},{A=10},{B=60},{D=49.5},{D1=50},{H=35.9},{H1=26.6},{H2=4.5},{H3=30.5},{H4=12.5},{F1=100},{GEW=0.4220},{EAN=4059245816637},{TYP=6},{XA=9.50},{XB=20},{TYP1=1},{BESTKIPPUSA=K1851.1112356055},{MATERIAL=Edelstahl},{FORM=A},{FORMT=abschließber},{OBFLGK=matt gestrahlt},{T=-18 bis 60},{SCHRAUBE=M4X20},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{FILTER=KIPP,KIPP_USA,NORELEM,},{SX=[12:22]},{PPATH=k1851_schb.prj},{EOL=31.12.2099},{POS=0},{S=12}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 8
HELP_VARIABLE
Company
KIPP USA
Description
K1851 - Snap locks stainless steel with Bowden cable connection and grip, fold-down
Bill of material
K1851.1112356055
Order No.
K1851.1112356055
K1851.1112356055
Position
closed
open
closed
open
Door thickness in mm
mm
값 입력 S
Door thickness in mm
mm
cm
inch
ft
확인
Material
stainless steel
Form
A
A
Form-Type
abschließber
abschließber
Surface finish body
matt gestrahlt
matt gestrahlt
distance
10
mm
width
60
mm
diameter
49.5
mm
diameter
50
mm
height
35.9
mm
height
26.6
mm
height
4.5
mm
height
30.5
mm
height
12.5
12.5
mm
Temperature range °C
-18 bis 60
°C
Schraube
M4X20
M4X20
mm
Pull force F1
100
N
Approx. weight
0.4220
0.4220
kg
Description
정보
Infotext
RoHS
Yes
Zolltrifnummer USA
EAN-Nr. Kipp
4059245816637
4059245816637
End of life
31.12.2099
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성