카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K1834.0005
KIPP USA
Indexing Plungers
Indexing Plungers
Powered by
CAD모델 선택
{kipp_usa/arretierbolzen/indexing_plungers/k1834_asmtab.prj},{NB=K1834.00050},{D=5},{D1=10},{D2=3.3},{D3=26},{D4=26},{D5=20},{D6=10},{D7=27},{D8=6.5},{D9=3.4},{L=38.9},{L1=29},{L2=5.7},{L3=33},{L4=11},{S=4.2},{SPANNKRAFT=140},{SCHERKRAFT=0.9},{GEW=0.0613},{EAN=4059245634750},{NDM=3.000},{TYP=3},{XA=4},{TYP1=5},{BESTKIPPUSA=K1834.0005},{FORM=A},{FORMT=ohne Mittelstellung},{M=M3X5},{T=6},{T1=6-14},{F=-},{TEMP=80 °C},{BS=Infotext},{INFO=Info},{ROHS=Yes},{ZTNUSA=},{FILTER=KIPP,KIPP_USA},{PPATH=k1834_schb.prj},{EOL=31.12.2099},{POS=0}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 3
HELP_VARIABLE
Company
KIPP USA
Description
K1834 - Indexing plungers with twist knob and tapered indexing pin
Bill of material
K1834.0005
Order No.
K1834.0005
K1834.0005
Position
ON
OFF
ON
OFF
Form
A
A
Form-Type
ohne Mittelstellung
ohne Mittelstellung
Diameter
5
5
mm
Diameter
10
10
mm
Diameter
3.3
3.3
mm
Diameter
26
26
mm
Diameter
26
26
mm
Teilkreisdurchmesser
20
20
mm
Diameter
10
10
mm
Diameter
27
27
mm
Diameter
6.5
6.5
mm
Diameter
3.4
3.4
mm
Length
38.9
38.9
mm
height
29
29
mm
height
5.7
mm
height
33
33
mm
height
11
11
mm
thread
M3X5
M3X5
mm
Stroke
4.2
4.2
mm
height
6
mm
height
6-14
6-14
mm
Clamping force
140
140
N
Scherkraft
0.9
0.9
kN
Federkraft
-
-
N
Temperaturbeständigkeit
80 °C
°
Approx. weight
0.0613
0.0613
kg
Description
정보
Infotext
Technical Information
Info
RoHS
Yes
Customs tariff number USA
EAN-Nr. Kipp
4059245634750
4059245634750
End of life
31.12.2099
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성