??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
KIPP
Description
K1821 - Thread cover, stainless steel in Hygienic DESIGN
Bill of material
K1821.1116112
Order No.
Materials
stainless steel
diameter
mm
Thead
mm
height
mm
Length
12 mm
Length
102 mm
Key width
mm
Approx. weight
kg
Description
Information
Infotext
RoHS
Yes
Customs tariff number
73269086
EAN-Nr. Kipp
End of life
31.12.2099
Standard delivery time
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Previews
3D
Dimension
2D
Download CAD models