카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K1811.400684X15
KIPP USA
Knobs
Star Grips
Powered by
CAD모델 선택
{kipp_usa/knoepfe/star_grips/06224.prj},{NB=K1811.400684X150},{D1=40},{D2=13.5},{D8=18},{H=30.5},{H1=5.5},{H4=26.1},{ZZ=12},{GEW=0.0244},{EAN=4059245617180},{NDM=6.0000},{TYP2=1.0},{XA=60.000},{XB=2.500},{XC=16.000},{XD=0.500},{XE=3.500},{XF=0.200},{XG=1.000},{XH=7.000},{XJ=0.500},{XK=0.500},{XL=0.800},{XM=19.000},{XN=18.500},{XO=15.000},{XP=15},{BESTKIPPUSA=K1811.400684X15},{MATERIAL=Stahl},{FORM=L},{GEWINDEART=Außengewinde},{FARBE=verkehrsrot RAL 3020},{D=M6},{T=-},{L=15},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{FILTER=KIPP,NORELEM,KIPP_USA,},{EOL=31.12.2099},{POS=0}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 226
HELP_VARIABLE
Company
KIPP USA
Description
K1811 - Star grips, plastic with safety function
Bill of material
K1811.400684X15
Order No.
K1811.400684X15
K1811.400684X15
Component
Steel
Steel
Form
L
L
Position
betaetigt
unbetaetigt
betaetigt
unbetaetigt
Thread type
external thread
external thread
Colour
traffic red RAL 3020
traffic red RAL 3020
thread
M6
M6
mm
diameter
40
40
mm
diameter
13.5
13.5
mm
diameter
18
18
mm
depth
-
-
mm
height
30.5
30.5
mm
height
5.5
5.5
mm
height
26.1
26.1
mm
Length
15
15
mm
No. of teeth
12
Approx. weight
0.0244
0.0244
kg
Description
정보
Infotext
RoHS
Yes
Customs tariff number USA
EAN-Nr. Kipp
4059245617180
4059245617180
End of life
31.12.2099
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성