국가 별
표준별
언어선택:
English
English
품질보증 정보
카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K1803.002216080
KIPP USA
Product lines KIPP Inc.
Stainless steel
Powered by
CAD모델 선택
{kipp_usa/product_lines_kipp_inc/stainless_steel/03415-05.prj},{NB=K1803.0022160800},{D=22},{D1=16},{D2=19.0},{D3=20},{L=80},{L1=13.1},{L2=51.2},{L5=93.1},{L6=28},{SW=21},{AUFNAHME=16},{FESTIGKEIT=153},{GEW=0.2300},{EAN=4059245614356},{XA=6.5},{XB=9.7},{XC=6.7},{XD=15.1},{XE=7.0},{XF=10.2},{XG=12.9},{XH=0.8},{XI=0.50},{XJ=0.30},{XK=0.8},{XL=10.2},{XM=8.0},{XN=0.5},{XO=13.0},{XP=2.5},{XQ=18.0},{XR=24.1},{XS=32.2},{XT=23.0},{XU=4.0},{XV=2.2},{XW=4.5},{XX=2.6},{XY=0.0},{XZ=0.0},{XA1=43.5},{XB1=10.0},{XC1=0.0},{XD1=16.4},{XE1=0.8},{XF1=0.00},{XG1=6.40},{XH1=16.00},{XJ1=16.00},{XI1=4.000},{XK1=0.300},{BESTKIPPUSA=K1803.002216080},{MATERIAL=Edelstahl},{FORM=A},{FORMT=mit Griffmulde},{D4=-},{L3=-},{L4=-},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{POS=0}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 64
HELP_VARIABLE
Company
KIPP USA
Description
K1803 - Ball lock pins, stainless steel lockable
Bill of material
K1803.002216080
Order No.
K1803.002216080
K1803.002216080
Material
Stainless steel
Position
to lock
unlock
to lock
unlock
Form
A
A
Form-Type
With recessed grip
With recessed grip
Diameter
22
mm
Diameter
16
16
mm
distance
19.0
19.0
mm
Diameter
20
mm
distance
-
-
mm
Length
80
80
mm
Length
13.1
13.1
mm
Length
51.2
51.2
mm
distance
-
-
mm
distance
-
-
mm
Length
93.1
93.1
mm
height
28
mm
width across flats
21
mm
Receiving hole H11
16
16
Shering force double shear max. kN
153
153
kN
Approx. weight
0.2300
0.2300
kg
Description
정보
Infotext
RoHS
Yes
Customs tariff number USA
EAN-Nr. Kipp
4059245614356
4059245614356
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
End of life
31.12.2099
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성