??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KIPP USA
Description
K1777 - Wheels rubber tyres on die-cast aluminium rims
Bill of material
K1777.200501
Order No.
K1777.200501
wheel bearing
ball bearing
width
35 mm
width
60 mm
diameter
200 mm
diameter
20 mm
load-carrying capacity
450 kg
Approx. weight
1.5570 kg
Description
Information
Infotext
RoHS
Yes
Customs tariff number USA
EAN-Nr. Kipp
4059245597307
Previews
3D
Dimension
2D
Download CAD models