??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
KIPP USA
Description
K1748 - Wedge clamps
Bill of material
K1748.0502312_(GESCHLOSSEN)
Order No.
EAN-Nr. Kipp
Form
Form-Type
Length
mm
width
50 mm
width
30 mm
width
mm
height
25.0 mm
height
12.5 mm
height
mm
height
3.5 mm
height
mm
height
mm
height
mm
threaded hole
M 5 mm
Length
mm
Length
mm
Socket Head Screw
M12x25
horizontal clamping force
30 kN
Tightening torque max. Nm
85 max. Nm
Approx. weight
kg
Description
Information
Infotext
RoHS
Yes
Zolltarifnummer USA
nominal diameter
1 mm
nominal diameter
4 mm
End of life
31.12.2099
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Previews
3D
Dimension
2D
Download CAD models