??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 22
HELP_VARIABLE
Company
KIPP
Description
K1748 - Wedge clamps
Bill of material
K1748.0720116_(GESCHLOSSEN)
Order No.
EAN-Nr. Kipp
Form
Form-Type
Length
mm
width
mm
width
mm
width
mm
height
mm
height
mm
height
mm
height
mm
height
mm
height
mm
height
mm
threaded hole
mm
Length
mm
Length
mm
Socket Head Screw
horizontal clamping force
kN
Tightening torque max. Nm
max. Nm
Approx. weight
kg
Description
정보
Infotext
RoHS
Yes
Customs tariff number
84662080
nominal diameter
1 mm
nominal diameter
4 mm
End of life
31.12.2099
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
미리보기
3D
치수도
2D
CAD모델 다운로드