目錄: KIPP USA
Created: 25.11.2019
產品目錄的特殊屬性:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K1744.024121
KIPP USA
Product lines KIPP Inc.
FEATURE grip
Powered by
CAD模型選擇
{kipp_usa/product_lines_kipp_inc/feature_grip/03090-20.prj},{NB=K1744.0241211},{D=12},{D2=33},{L=84},{L1=28},{L2=14},{L3=25},{H=12},{SW1=22},{F=2.8},{F1=15},{F2=39},{P=2000},{GEW=0.1500},{EAN=4059245593743},{NDM=20.000},{ST=1.500},{TYP=0.000},{XA=30.000},{XB=12.300},{XC=14.400},{XD=19.000},{XE=36.108},{XF=0.300},{XG=8.300},{XH=2.500},{XI=0.800},{XJ=31.000},{XK=6.000},{XL=1.000},{XM=8.000},{XN=3.500},{XO=12.000},{XP=0.000},{XQ=19.000},{XR=13.900},{XS=4.000},{XT=12.700},{XU=0.300},{XV=36.000},{XW=5.000},{XX=30.000},{XY=10.000},{XZ=12.000},{XA1=11.800},{XB1=0.500},{XC1=1.280},{XD1=13.000},{XE1=0.200},{XF1=12.600},{XG1=29.910},{BESTKIPPUSA=K1744.024121},{FORM=B},{AUSF=ohne Rastnut, mit Kontermutter},{AUSF1=gehärtet},{MATERIAL=Edelstahl},{POS=1}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 60
HELP_VARIABLE
Company
KIPP USA
Description
K1744 - Indexing plungers steel or stainless steel with status sensor, hardwired
Bill of material
K1744.024121
Order No.
K1744.024121
K1744.024121
Form
B
B
version
non-lockout type with locknut
non-lockout type with locknut
version
hardened
hardened
Main
stainless steel
stainless steel
Position
slacked position
clamped position
slacked position
clamped position
diameter
12
12
mm
thread
M20x1,5
M20x1,5
mm
diameter
33
33
mm
Length
84
84
mm
Length
28
28
mm
Length
14
14
mm
Length
25
25
mm
Length
12
12
mm
width across flats
22
22
mm
width across flats
30
30
mm
F x 30°
2.8
2.8
mm
Spring force initial pressure F1 approx. N
15
15
N
Spring force final pressure F2 approx. N
39
39
N
P
2000
mm
Approx. weight
0.1500
0.1500
kg
Description
Information
Infotext
RoHS
Yes
Customs tariff number USA
EAN-Nr. Kipp
4059245593743
4059245593743
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
End of life
31.12.2099
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型